IESNA:LM-63-2002
[TEST]P952491
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-6)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6B-827-U-T3R-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 80 CRI, 2700K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III ROADWAY OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]24721
TILT=NONE
156 -1 1 37 22 1 1 1.5 1 0
1 1 220.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
3856 3620.3 3415.8 3173.8 2931.8 2782 2728.9 2736.7 2782 2839.7
3109.8 3948.1 5309.5 6673.9 8053.9 9110.8 10044.4 10778.1 11529.1 12011.5
12047.4 11449.4 8778.3 7648.1 6363.2 4324.4 2678.9 2116.9 1422.2 749.3
374.7 284.1 181.1 106.2 42.2 0 0
3856 3653.1 3448.6 3208.2 2963.1 2811.6 2755.4 2750.7 2789.8 2842.8
3050.5 3778 5086.2 6619.3 7943.1 9043.7 10013.2 10851.5 11554 12111.4
12236.3 11742.9 9162.4 7841.6 6617.7 4600.7 2852.2 2196.5 1470.6 786.8
437.1 343.5 234.2 153 99.9 23.4 0
3856 3648.4 3456.4 3228.4 2989.6 2841.3 2778.8 2766.3 2791.3 2839.7
2975.5 3509.5 4630.4 6093.2 7512.2 8776.8 9922.6 10903 11761.7 12476.7
12738.9 12521.9 11705.5 9203 7718.3 5695.1 3573.5 2572.8 1871.8 1094.4
736.9 608.8 532.4 443.4 304.4 53.1 0
3856 3670.3 3486 3287.8 3073.9 2914.7 2844.4 2816.3 2825.7 2863.1
2930.3 3208.2 3951.3 5153.3 6583.4 8011.8 9418.4 10762.5 11964.6 12834.2
13361.8 13433.7 13043.4 12365.8 11257.4 9352.8 7637.1 5863.7 3931 1820.3
924.2 608.8 460.5 304.4 120.2 0 0
3856 3678.1 3523.5 3356.5 3183.2 3050.5 2970.9 2939.6 2935 2964.6
3014.6 3117.6 3448.6 4193.2 5340.7 6702 8224.1 9793.1 11351.1 12660.9
13614.8 14129.9 14150.2 13774 13263.5 12565.7 11589.9 9908.6 7371.7 4452.4
1901.5 661.9 276.3 154.6 60.9 4.7 0
3856 3709.3 3571.9 3456.4 3331.5 3231.6 3176.9 3152 3148.8 3172.2
3217.5 3283.1 3420.5 3726.5 4349.4 5311 6569.3 8005.6 9507.4 10996.7
12414.2 13614.8 14524.9 14891.8 14927.7 14910.5 14929.2 14507.7 12562.5 8929.8
4980.1 1676.7 426.2 157.7 39 3.1 0
3856 3740.5 3635.9 3561 3501.6 3462.6 3454.8 3468.9 3497 3534.4
3590.6 3668.7 3770.2 3938.8 4219.8 4700.6 5448.4 6453.8 7587.2 8804.9
10128.7 11497.8 12831.1 14036.3 15101 15973.6 16886.9 17798.6 17781.4 14988.6
9307.5 3941.9 1027.2 290.4 87.4 6.2 0
3856 3782.7 3720.2 3684.3 3679.6 3701.5 3746.7 3824.8 3899.7 3990.3
4112.1 4235.4 4358.7 4525.8 4744.3 5083.1 5607.6 6344.5 7207.8 8227.2
9388.7 10550.2 11760.1 12912.2 14398.4 15928.4 17786.1 19533.1 20410.4 19361.3
15264.9 8325.6 2332.4 496.4 106.2 7.8 0
3856 3829.5 3807.6 3829.5 3874.8 3949.7 4044.9 4157.3 4263.5 4382.1
4511.7 4642.8 4781.8 4966 5208 5559.2 6046.3 6725.4 7570 8548.8
9730.6 10988.9 12390.8 13916.1 15569.3 17406.8 19345.7 21170.7 22110.5 21175.4
16666.8 7679.3 1631.4 423.1 87.4 7.8 0
3856 3827.9 3821.7 3849.8 3904.4 3991.8 4101.1 4207.3 4330.6 4444.6
4572.6 4697.5 4841.1 5012.8 5261.1 5618.6 6116.6 6797.2 7659 8715.9
9914.8 11229.3 12662.5 14253.3 15948.7 17814.2 19759.4 21498.5 22274.4 20928.7
15711.4 6394.5 1241.1 329.4 65.6 6.2 0
3856 3859.2 3884.1 3970 4074.6 4216.7 4388.4 4560.1 4730.3 4902
5069 5248.6 5440.6 5699.7 6077.5 6561.5 7154.7 7910.3 8815.8 9830.5
10914 12038 13252.6 14400 15452.2 16343.6 17033.7 17244.4 16476.3 14083.1
9035.9 2652.4 482.4 148.3 37.5 12.5 0
3856 3873.2 3920 4013.7 4148 4316.6 4502.3 4697.5 4889.5 5064.4
5234.5 5400 5576.4 5791.9 6049.4 6399.1 6864.4 7431.1 8066.4 8723.7
9388.7 10058.5 10707.9 11221.5 11490 11493.2 11248.1 10692.3 9549.5 7932.2
5147.1 1728.2 385.6 126.5 48.4 18.7 0
3856 3876.3 3934.1 4027.8 4166.7 4324.4 4491.4 4652.2 4788 4891.1
4950.4 4987.9 5000.3 5019.1 5056.6 5117.4 5279.8 5624.8 6061.9 6489.7
6769.1 6897.1 6872.2 6524 5759.1 4747.4 3625 2376.1 1383.2 746.2
399.7 176.4 73.4 29.7 10.9 1.6 0
3856 3885.7 3920 3985.6 4034 4060.5 4063.7 4001.2 3887.3 3692.1
3417.3 3073.9 2683.6 2290.2 1910.8 1556.5 1239.5 1025.7 950.7 941.4
950.7 944.5 849.3 672.9 480.8 321.6 213.9 162.4 134.3 109.3
84.3 53.1 21.9 9.4 3.1 0 0
3856 3887.3 3879.4 3826.4 3712.4 3539.1 3303.4 2963.1 2518.1 2001.4
1519 1124 838.3 686.9 632.3 621.3 613.5 604.2 588.6 571.4
544.8 487.1 401.2 312.2 240.4 190.5 151.4 118.6 92.1 68.7
45.3 21.9 9.4 3.1 0 0 0
3856 3865.4 3782.7 3582.8 3281.5 2889.7 2355.8 1770.3 1270.8 922.6
738.4 658.8 610.4 569.8 533.9 504.3 488.6 471.5 455.9 440.2
415.3 371.6 315.4 256 201.4 160.8 129.6 99.9 74.9 51.5
26.5 12.5 4.7 0 0 0 0
3856 3837.3 3646.8 3312.8 2847.5 2269.9 1604.9 1097.5 819.6 724.4
677.5 633.8 579.2 513.6 446.5 390.3 348.1 329.4 341.9 360.6
360.6 338.8 299.7 249.8 196.7 156.1 121.8 95.2 70.3 46.8
29.7 12.5 4.7 0 0 0 0
3856 3826.4 3543.8 3069.2 2435.4 1686 1100.6 816.5 741.5 701
658.8 599.5 529.2 454.3 382.5 321.6 271.6 246.7 235.7 232.6
234.2 234.2 227.9 207.6 182.7 156.1 131.1 104.6 84.3 67.1
50 29.7 6.2 0 0 0 0
3856 3821.7 3459.5 2897.5 2145 1375.4 903.9 769.6 727.5 688.5
635.4 566.7 491.8 415.3 349.7 295.1 260.7 242 229.5 218.6
207.6 198.3 190.5 181.1 168.6 151.4 129.6 109.3 93.7 76.5
56.2 34.3 6.2 0 0 0 0
3856 3803 3383 2742.9 1918.6 1174 822.7 755.6 719.7 674.4
616.7 552.6 484 409 343.5 295.1 265.4 249.8 238.9 229.5
217 207.6 196.7 185.8 171.7 148.3 118.6 101.5 84.3 67.1
46.8 21.9 3.1 0 0 0 0
3856 3801.4 3359.6 2685.2 1826.5 1099 797.7 749.3 716.6 668.2
608.8 549.5 485.5 415.3 348.1 296.6 268.5 252.9 240.4 231
221.7 210.8 198.3 184.2 163.9 132.7 96.8 81.2 65.6 48.4
31.2 10.9 0 0 0 0 0
3856 3804.5 3345.5 2661.8 1787.5 1075.6 797.7 747.8 713.4 666.6
605.7 546.4 485.5 413.7 346.6 295.1 268.5 252.9 242 232.6
223.2 210.8 198.3 184.2 162.4 128 93.7 79.6 62.4 46.8
28.1 9.4 0 0 0 0 0
